Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1864X4 |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product length in | 1.858 |
| Product length mm | 47.200 |
| Product material | Brass |
| Product serial name | 1864 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522678278 |
