Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1864X6 |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product length in | 2.299 |
| Product length mm | 58.400 |
| Product material | Brass |
| Product serial name | 1864 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522693424 |
