Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1864X8-BG |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Q-CAB |
| Item type | Adapter-elbow |
| Product height in | 1.220 |
| Product height mm | 31.000 |
| Product length in | 2.441 |
| Product length mm | 62.000 |
| Product material | Brass |
| Product serial name | 1864 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
