Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1865X4 |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.207 |
| Product height mm | 30.650 |
| Product length in | 1.207 |
| Product length mm | 30.650 |
| Product material | Brass |
| Product serial name | 1865 |
| Product width in | 0.555 |
| Product width mm | 14.100 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522669955 |
