Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1865X4-BG |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Adapter-elbow |
| Product height in | 1.077 |
| Product height mm | 27.350 |
| Product length in | 0.799 |
| Product length mm | 20.300 |
| Product material | Brass |
| Product serial name | 1865 |
| Product width in | 0.555 |
| Product width mm | 14.100 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
