Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1865X8 |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Item type | Adapter-elbow |
| Product height in | 1.665 |
| Product height mm | 42.295 |
| Product length in | 1.665 |
| Product length mm | 42.295 |
| Product material | Brass |
| Product serial name | 1865 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975673928 |
