Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1868X2.5X1 |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 0.807 |
| Product length mm | 20.500 |
| Product material | Brass |
| Product serial name | 1868 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522602105 |
