Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1868X4X4-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.562 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 0.562 |
| Product height mm | 14.280 |
| Product length in | 1.281 |
| Product length mm | 32.540 |
| Product material | Brass |
| Product serial name | 1868 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
