Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1868X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.687 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-elbow |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 1.381 |
| Product length mm | 35.080 |
| Product material | Brass |
| Product serial name | 1868 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
