Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X10-BG |
| Drop dimension IN | 1.430 |
| Drop dimension MM | 36.30 |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.429 |
| Product height mm | 36.300 |
| Product length in | 1.209 |
| Product length mm | 30.700 |
| Product material | Brass |
| Product serial name | 1869 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |
