Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X10S |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.00 |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Item type | Adapter-elbow |
| Product height in | 1.832 |
| Product height mm | 46.540 |
| Product length in | 1.957 |
| Product length mm | 49.720 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.980 |
| Product width mm | 24.890 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522599405 |
