Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X10X6 |
| Drop dimension IN | 1.350 |
| Drop dimension MM | 34.30 |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-elbow |
| Product height in | 1.840 |
| Product height mm | 46.745 |
| Product length in | 0.911 |
| Product length mm | 23.145 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.980 |
| Product width mm | 24.890 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522616546 |
