Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X2.5-BG |
| End size 1 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.925 |
| Product height mm | 23.500 |
| Product length in | 0.768 |
| Product length mm | 19.500 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.354 |
| Product width mm | 9.000 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
