Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X3 |
| Compliances | SAE AA0302SAE J1131 |
| End size 2 | -2 |
| End type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.043 |
| Product height mm | 26.500 |
| Product length in | 0.787 |
| Product length mm | 20.000 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Seal material | Ethylene propylene (EPDM) |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 93 |
| Working temp max F | 200 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636251 |
