Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X3-BG |
| Drop dimension IN | 0.866 |
| Drop dimension MM | 22.00 |
| End size 1 | -3 |
| End size 2 | -2 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product length in | 0.610 |
| Product length mm | 15.500 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.394 |
| Product width mm | 10.000 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
