Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X4X6 |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.259 |
| Product height mm | 31.990 |
| Product length in | 1.189 |
| Product length mm | 30.190 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975648735 |
