Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X6L |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male 37 degree |
| Item type | Adapter-elbow |
| Product height in | 1.436 |
| Product height mm | 36.480 |
| Product length in | 1.909 |
| Product length mm | 48.480 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522736671 |