Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X6S |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Item type | Adapter-elbow |
| Product height in | 1.420 |
| Product height mm | 36.070 |
| Product length in | 1.464 |
| Product length mm | 37.190 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.685 |
| Product width mm | 17.400 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522619356 |
