Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1869X6X8 |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 29.00 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 1.590 |
| Product height mm | 40.380 |
| Product length in | 1.519 |
| Product length mm | 38.580 |
| Product material | Brass |
| Product serial name | 1869 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522596046 |
