Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1870X6 |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.596 |
| Product height mm | 40.550 |
| Product length in | 1.427 |
| Product length mm | 36.250 |
| Product material | Brass |
| Product serial name | 1870 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522566544 |
