Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1871X4S-BG |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -2 |
| End size 3 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-tee |
| Product height in | 1.179 |
| Product height mm | 29.950 |
| Product length in | 1.745 |
| Product length mm | 44.330 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
