Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1871X6-BG |
| Drop dimension IN | 1.030 |
| Drop dimension MM | 26.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product height in | 1.476 |
| Product height mm | 37.500 |
| Product length in | 2.019 |
| Product length mm | 51.280 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
