Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1871X6X6S |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -6 |
| End size 2 | -8 |
| End size 3 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Finish plating | Bright dip |
| Item type | Adapter-tee |
| Product height in | 1.590 |
| Product height mm | 40.375 |
| Product length in | 2.047 |
| Product length mm | 52.000 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522564342 |
