Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1871X6X8 |
| Item type | Adapter-tee |
| Product height in | 1.558 |
| Product height mm | 39.580 |
| Product length in | 2.260 |
| Product length mm | 57.400 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Seal material | Ethylene propylene (EPDM) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522595988 |