Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1871X8 |
| Drop dimension IN | 1.095 |
| Drop dimension MM | 27.80 |
| End size 1 | -8 |
| End size 2 | -6 |
| End size 3 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product height in | 1.516 |
| Product height mm | 38.495 |
| Product length in | 2.323 |
| Product length mm | 59.000 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522549684 |
