Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1871X8S |
| Item type | Adapter-tee |
| Product height in | 1.516 |
| Product height mm | 38.495 |
| Product length in | 2.323 |
| Product length mm | 59.000 |
| Product material | Brass |
| Product serial name | 1871 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Seal material | Ethylene propylene (EPDM) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522686402 |