Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1872X3 |
| End size 2 | -2 |
| End Type 1 | Female push to connect |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female push to connect |
| Item type | Adapter-tee |
| Product height in | 0.846 |
| Product height mm | 21.488 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product serial name | 1872 |
| Product width in | 0.420 |
| Product width mm | 10.668 |
| Thread size 3 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636404 |
