Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1872X4-BG |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -2 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.922 |
| Product height mm | 23.410 |
| Product length in | 1.798 |
| Product length mm | 45.680 |
| Product material | Brass |
| Product serial name | 1872 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 3 | 1/8-27 NPTF |
