Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1872X4X4 |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.219 |
| Product height mm | 30.965 |
| Product length in | 1.760 |
| Product length mm | 44.700 |
| Product material | Brass |
| Product serial name | 1872 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975654309 |
