Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1872X8X4S |
| Drop dimension IN | 1.210 |
| Drop dimension MM | 30.70 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-tee |
| Product height in | 1.740 |
| Product height mm | 44.205 |
| Product length in | 2.457 |
| Product length mm | 62.400 |
| Product material | Brass |
| Product serial name | 1872 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975652329 |
