Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1872X8X8-BG |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.50 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.626 |
| Product height mm | 41.300 |
| Product length in | 2.440 |
| Product length mm | 61.980 |
| Product material | Brass |
| Product serial name | 1872 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 3 | 1/2-14 NPTF |
