Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1873X4X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.687 |
| Hex size 1 MM | 17.5 |
| Hex size 5 IN | 0.625 |
| Hex size 5 MM | 15.9 |
| Item type | Adapter-straight |
| Product height in | 0.985 |
| Product height mm | 25.010 |
| Product length in | 1.449 |
| Product length mm | 36.800 |
| Product material | Brass |
| Product serial name | 1874 |
| Product width in | 0.985 |
| Product width mm | 25.010 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636428 |
