Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1874X10X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 1.637 |
| Product height mm | 41.580 |
| Product length in | 2.421 |
| Product length mm | 61.500 |
| Product material | Brass |
| Product serial name | 1874 |
| Product width in | 1.637 |
| Product width mm | 41.580 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975636367 |
