Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1877X6 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.130 |
| Product height mm | 28.690 |
| Product length in | 2.231 |
| Product length mm | 56.680 |
| Product material | Brass |
| Product serial name | 1877 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | Yes |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522736633 |
