Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1880X10-BG |
| Drop dimension IN | 0.891 |
| Drop dimension MM | 22.60 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.376 |
| Product height mm | 34.947 |
| Product length in | 1.812 |
| Product length mm | 46.027 |
| Product material | Brass |
| Product serial name | 1880 |
| Product width in | 0.970 |
| Product width mm | 24.640 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
