Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1880X4 |
| Drop dimension IN | 0.585 |
| Drop dimension MM | 14.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.865 |
| Product height mm | 21.959 |
| Product length in | 1.167 |
| Product length mm | 29.649 |
| Product material | Brass |
| Product serial name | 1880 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522631631 |
