Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1880X6X2S |
| Drop dimension IN | 0.758 |
| Drop dimension MM | 19.30 |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Q-CAB |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.1 |
| Item type | Adapter-elbow |
| Product height in | 1.190 |
| Product height mm | 30.233 |
| Product length in | 1.516 |
| Product length mm | 38.513 |
| Product material | Brass |
| Product serial name | 1880 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522621021 |
