Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1883X6X6X4 |
| Item type | Adapter-tee |
| Product height in | 1.339 |
| Product height mm | 34.000 |
| Product length in | 2.279 |
| Product length mm | 57.880 |
| Product material | Brass |
| Product serial name | 1883 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522759557 |