Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.560 |
| Hex size 5 MM | 14.2 |
| Item type | Adapter-straight |
| Product height in | 1.220 |
| Product height mm | 30.980 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 190 |
| Product width in | 0.657 |
| Product width mm | 16.700 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/4-18 PTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
