Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1911 |
| Item type | Adapter-straight |
| Product height in | 0.130 |
| Product height mm | 3.302 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product width in | 0.130 |
| Product width mm | 3.302 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260284 |
