Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1916 |
| Item type | Adapter-tee |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.290 |
| Product length mm | 32.766 |
| Product width in | 0.130 |
| Product width mm | 3.302 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260338 |
| Proposition 65 | Cancer and Reproductive Harm |