Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1920-BG |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-tee |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
![Danfoss Plastic Products 3-Way Tee 1916 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318783%2FID463022680327-0101_preview.jpg&w=1920&q=75)