Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Item type | Adapter-tee |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260376 |
![Danfoss Plastic Products 3-Way Tee 1916 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318787%2FID463022680329-0101_preview.jpg&w=1920&q=75)