![Danfoss Plastic Products 3-Way Tee 1916 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318783%2FID463022680327-0101_preview.jpg&w=1920&q=75)
MISC 3-Way Plastic Tee 3-WAY PLASTIC TE
1922
Catalog item:
1922
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brass and other adapters
1922
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1922 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| Item type | Adapter-tee |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.180 |
| Product length mm | 55.370 |
| Product material | Nylon 6 |
| Product serial name | 1922 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260383 |