Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Adapter-straight |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.160 |
| Product length mm | 29.464 |
| Product width in | 0.250 |
| Product width mm | 6.35 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975745700 |
