Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1925 |
| Item type | Adapter-straight |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product width in | 0.310 |
| Product width mm | 7.874 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700518 |
