Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1928 |
| End Type 1 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product width in | 0.190 |
| Product width mm | 4.826 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975761816 |
