Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Item type | Adapter-elbow |
| Product height in | 0.890 |
| Product height mm | 22.606 |
| Product length in | 0.890 |
| Product length mm | 22.606 |
| Product width in | 0.250 |
| Product width mm | 6.35 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730560 |
