Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Item type | Adapter-tee |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.840 |
| Product length mm | 46.736 |
| Product width in | 0.190 |
| Product width mm | 4.826 |
| Thread sealant | No |
| Working temp max C | 177 |
| Working temp max F | 350 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975748589 |
| Proposition 65 | Cancer and Reproductive Harm |
![Danfoss Plastic Products Y Connector 1932 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318793%2FID463022680332-0101_preview.jpg&w=1920&q=75)