Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1938 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product width in | 0.380 |
| Product width mm | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713983 |
![Danfoss Plastic Products Y Connector 1932 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318793%2FID463022680332-0101_preview.jpg&w=1920&q=75)